Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Phase Shifters and Continuously Variable Attenuators

Elevate your RF and microwave systems with Fairview Microwave's phase shifters and continuously variable attenuators. Our innovative dial design phase shifters and continuously variable attenuators provide you with unmatched control and precision. These components are the ideal choice for critical applications requiring precise signal management.

Unlock Precision Control with Phase Shifters and Continuously Variable Attenuators

Check Mark

Availability

Fairview Microwave’s phase shifters and attenuators are in-stock and ready to ship with no minimum order quantities.

Check Mark

Expert Technical Support

Access the expertise you can rely on for successful project execution.

Check Mark

Enhanced Value

Top-quality components that meet your RF & microwave performance needs.

Phase Shifters and Continuously Variable Attenuators Features

High-Frequency Precision

Frequency range up to 40GHz for exceptional high-frequency performance.

Extended Frequency Range

Operating frequency up to 18GHz for flexibility in various setups.

360-Degree Phase Adjustment

Minimum phase adjustment of 360 degrees for precision in signal management.

Flat Attenuation Levels

Flat attenuation levels for dependable signal management across all frequencies.